Product RKFV 34-xM/NPT
Power Receptacle
Front Mount
Ident. no.: 777024795- Female 7/8″ powerfast Receptacle

Technical Data
Application | Power (>11 Amps) |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN |
Number of contacts | 3 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPT |
Housing material/finish | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 21 A |
Number of Conductors | 3 |
Approvals | CE, RoHS, UL Listed, UL 2238 |