Product CSSMS CKMS 622-286-*
Power Cordset
Extension Cordset
Ident. no.: 777024926- Straight Male M23 powerfast Connector
- Straight Female M23 powerfast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Power (>11 Amps) |
Design | Double-ended |
Connector A | Male, M23 × 1, Straight |
Number of contacts | 6 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M23 × 1, Straight |
Number of contacts | 6 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 16 A |
Cable jacket | TPE, Yellow |
Number of Conductors | 6 |
Special Features | Shielding on coupling nut |
Approvals | CE, RoHS, UL Listed, UL 2238 |