Product RKM 40-RSM 40-x-RKM 40
Tee
Ident. no.: 777025166- 7/8" minifast
- 7/8" minifast

Technical Data
Application | Signal |
Device type | T-splitter |
Connector A | , 7/8″-16 UN |
Connector B | , 7/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 250 V |
Trunk Current | 9 A |
Drop/Branch Current | 9 A |
Cable jacket | PVC |
Special Features | Tray cable |
Approvals | CSA, UL Listed, RoHS |