Product V6RSC-*/*/*/*/*
Splitter
4 Branch
Ident. no.: 777025278- M12 eurofast
- Cable with leads
General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Connector A | , M12 × 1 |
Connector B | , Cable |
Number of Drops/Branches | 4 |
Voltage | 75 V |