Product PKG 5M PSG 5M 5724-xM
DeviceNet™ Cordset
Extension Cordset
Ident. no.: 777025290- Straight Female M8 picofast Connector
- Straight Male M8 picofast Connector
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Female, M8 × 1, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M8 × 1, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | DeviceNet |
Voltage | 30 V |
Current | 3 A |
Cable jacket | PVC, Gray |
Number of Conductors | 4 |
Special Features | Shielded |