Product DSFD DKFD 26-25-*/S717
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777025539- Male M27 multifast Receptacle
- Female M27 multifast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, M27 × 1 |
| Number of contacts | 26 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | M30 × 1.5 |
| Connector B | Female, M27 × 1 |
| Number of contacts | 26 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting type | Rear mount |
| Mounting Thread B | M30 × 1.5 |
| Voltage | 150 V |
| Current | 3 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 25 |
| Special Features | Tray cableShielded |
| Approvals | CE |

