Product FSBV 2-x/18.25/S690
Single-ended Receptacle
Male Receptacle
Ident. no.: 777025563- Male 1/2" microfast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, 1/2″-20 UNF |
Number of contacts | 2 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | 1/4″-18 NPT |
Housing material/finish | Stainless Steel, Passivated |
Voltage | 250 V |
Current | 4 A |
Number of Conductors | 2 |
Approvals | CE |