Product RK 4.4T-*-USB/AM
USB Cordset
Extension Cordset
Ident. no.: 777025795- Straight Female M12 eurofast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M12 × 1, Straight, A-code |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, USB, Straight |
| Number of contacts | 4 |
| Fieldbus Protocol | USB |
| Voltage | 30 V |
| Current | 1 A |
| Cable jacket | PVC |
| Number of Conductors | 4 |

