Product CSFD 12-12-x/S717/S817
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: 777025869- Male M23 multifast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M23 × 1 |
Number of contacts | 12 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | M25 × 1.5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 300 V |
Current | 6 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 12 |
Special Features | Tray cableShielded |
Approvals | CE, RoHS, UL Listed, UL 2238 |