Product P-RKGV 4.41T-1727-x-RSGV 4.41T
Hazardous Location Cordset
Extension Cordset
Ident. no.: 777026037- Straight Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

Technical Data
Application | Hazardous Location |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Stainless Steel, Passivated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 4 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Blue |
Number of Conductors | 4 |
Special Features | Tray cableExposed runShielded |
Approvals | FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |