Product FKFD 4.4-*-USB/AM/C1283
USB Cordset
Extension Cordset
Ident. no.: 777026044- Female M12 eurofast Receptacle
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, A-code |
Number of contacts | 4 |
Housing material/finish | Stainless Steel, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | PG9 |
Connector B | Male, USB, Straight |
Number of contacts | 4 |
Housing material/finish | Stainless Steel, CuZn, Nickel-plated |
Fieldbus Protocol | Ethernet |
Voltage | 30 V |
Current | 1 A |
Cable jacket | PVC |
Number of Conductors | 4 |