Product E-CKM 17-942-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777026139- Straight Female M23 multifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 17 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 150 V |
| Current | 2 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 18 |
| Special Features | Shielded |
| Approvals | CE |

