Product 2RSF-2RKF 50-*M-RKM 56/S651
4-port Junction Box with 7/8” minifast Home Run
7/8” minifast I/O Ports
Ident. no.: 777026301- 7/8” minifast I/O Ports
- Side Exit Home Run
- Aluminum Housing

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, 7/8″-16 UN |
| Signals Per Port | 1 |
| Homerun connector | Male, 7/8″-16UN, Side exit |
| Housing material | Aluminum |
| Voltage | 300 V |
| Current Per Port | 10 A |

