Product VB2-FSMV/2RKCV 572-xM/xM
Splitter
Ident. no.: 777026326- M12 eurofast
- M12 eurofast

Technical Data
| Application | Data |
| Device type | Splitter |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | DeviceNet |
| Voltage | 250 V |
| Trunk Current | 4 A |
| Drop/Branch Current | 4 A |
| Cable jacket | PVC |
| Approvals | CSA |

