Product P-RKGV 5.1T-108-*-RSGV 5.1T
Hazardous Location Cordset
Extension Cordset
Ident. no.: 777026446- Straight Female M12 eurofast Connector
- Straight Male M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Hazardous Location |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Coupling nut | Stainless Steel, Passivated |
Connector B | Male, M12 × 1, Straight |
Number of contacts | 5 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Plum |
Number of Conductors | 4 |
Special Features | Tray cableShielded |
Approvals | FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |