Product VB2-*/2KB 4T-*/*/S651
Splitter
2 Branch
Ident. no.: 777026654- Cable with leads
- 1/2” microfast
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , Cable |
| Connector B | , 1/2″-20 UNF |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Special Features | Parallel wiredTray cable |

