Product RKS 4.5T-*/S760/S3090
Single-ended Cordset
Straight Female Connector
Ident. no.: 777026750- Straight Female M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPU, Black |
Number of Conductors | 5 |
Special Features | Shielded |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |