Product 8MB12Z-5P3-*-CSFD 19
8-port Junction Box with M23 multifast with cable Home Run
8-port Junction Box with M23 multifast with cable Home Run
Ident. no.: 777026833- M12 eurofast I/O Ports
- Side Exit Home Run
- Plastic Housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Number of ports | 8 |
| I/O Port | M12 × 1 |
| Homerun connector | M23 × 1 with cable |
| Housing material | Plastic |

