Product E-WKC 8451-*M
Ethernet Cordset
Connection Cordset
Ident. no.: 777026841- Right angle Female M12 eurofast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, M12 × 1, Right angle, A-code |
| Number of contacts | 8 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | Ethernet |
| Current | 2 A |
| Cable jacket | TPE, Teal |
| Number of Conductors | 8 |
| Special Features | Shielded |

