Product P-RKAV 4.42A-041-x
Hazardous Location Cordset
Connection Cordset
Ident. no.: 777026845- Straight Female M12 eurofast Connector

Technical Data
Application | Hazardous Location |
Design | Single-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 4 |
Special Features | Armor cableTray cableExposed run |
Approvals | FM Div.2, CSA Div. 2, CE |