Product PSG 5M WKT 5724-*M
DeviceNet™ Cordset
Extension Cordset
Ident. no.: 777026878- Straight Male M8 picofast Connector
- Right angle Female M12 eurofast Connector
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Design | Double-ended |
| Connector A | Male, M8 × 1, Straight |
| Number of contacts | 5 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, M12 × 1, Right angle |
| Number of contacts | 5 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | DeviceNet |
| Voltage | 30 V |
| Current | 3 A |
| Cable jacket | PVC, Gray |
| Number of Conductors | 4 |
| Special Features | Shielded |

