Product RKSD RJ45 441-*M
Ethernet Cordset
Extension Cordset
Ident. no.: 777027221- Straight Female M12 eurofast Connector
- RJ45 Connector
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, D-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, RJ45, Straight |
Number of contacts | 8 |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable jacket | TPE, Teal |
Number of Conductors | 4 |
Special Features | Shielding on coupling nut |
Approvals | CE, RoHS, UL Listed, UL 2238 |