Product VB2-FSM 4.5/FKM 4.5/RK 4.5T-*/S651
Splitter
2 Branch
Ident. no.: 777027255- M12 eurofast
- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Special Features | Parallel wiredTray cable |

