Product DXM 26-631-*
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777027335- Straight Female M27 multifast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | DE |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M27 × 1, Straight |
Number of contacts | 26 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 150 V |
Current | 3 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 25 |
Special Features | Tray cableShielded |
Approvals | CE |