Product VB2-WSV 4.4T-x/2FKMV 4
Daisy chain
Ident. no.: 777027342- 7/8" minifast
- M12 eurofast

Technical Data
Application | Signal |
Device type | Daisy chain |
Number of Drops/Branches | 2 |
Voltage | 250 V |
Trunk Current | 4 A |
Drop/Branch Current | 4 A |
Cable jacket | PVC |