Product WK 4.4T-*-WS 4.4T/S1077/S1587
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777027554- Right angle Female M12 eurofast Connector
- Right angle Male M12 eurofast Connector
General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Right angle, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Right angle |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | TPE, Yellow |
Number of Conductors | 4 |
Special Features | Weldlife CableSilicone tubing cover |