Product RKM RKM 96-xM/S101
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777027603- Straight Female 1 1/8″ minifast Connector
- Straight Female 1 1/8″ minifast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, 1 1/8″-16 UN, Straight |
Number of contacts | 9 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 1 1/8″-16 UN, Straight |
Number of contacts | 9 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 7 A |
Cable jacket | TPE, Yellow |
Number of Conductors | 9 |
Special Features | High Flex/C-track cable |
Approvals | CE, RoHS |