Product P-RKV 721-031-*M
Hazardous Location Cordset
Connection Cordset
Ident. no.: 777027694- Straight Female 1″ minifast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location |
| Design | Single-ended |
| Connector A | Female, 1″-16 UN, Straight |
| Number of contacts | 7 |
| Coupling nut | Stainless Steel, Passivated |
| Voltage | 600 V |
| Current | 8 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 7 |
| Special Features | Tray cable |
| Approvals | FM Div.2, CSA Div. 2, CE, RoHS |

