Product DSM DKWM 26-631-x
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777028318- Straight Male M27 multifast Connector
- Right angle Female M27 multifast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, M27 × 1, Straight |
Number of contacts | 26 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M27 × 1, Right angle |
Number of contacts | 26 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 150 V |
Current | 3 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 25 |
Special Features | Tray cableShielded |
Approvals | CE |