Product RSS 4.5T-*-WSS 4.5T
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777028484- Straight Male M12 eurofast Connector
- Right angle Male M12 eurofast Connector
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, M12 × 1, Right angle |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Cable jacket | PVC, Gray |
Number of Conductors | 5 |
Special Features | Tray cableShielded |
Approvals | CE, RoHS |