Product RJ45 FKDV 4.9T-4452-xM/14.5/NPT
Ethernet Cordset
Extension Cordset
Ident. no.: 777028669- Straight Male RJ45 Connector
- Female M12 eurofast Receptacle
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, RJ45, Straight |
Number of contacts | 4 |
Connector B | Female, M12 × 1 |
Number of contacts | 4 |
Mounting type | Front mount |
Mounting Thread B | 1/2″-14 NPT |
Fieldbus Protocol | Ethernet |
Current | 1.5 A |
Cable jacket | TPE, Teal |
Number of Conductors | 4 |
Special Features | Tray cableShielded |
Approvals | CE |