Product P-RKFV 63-x/14.75/NPT
Hazardous Location Receptacle
Front Mount
Ident. no.: 777028682- Female 7/8″ minifast Receptacle

Technical Data
Application | Hazardous Location |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN |
Number of contacts | 6 |
Housing material/finish | Stainless Steel, Passivated |
Mounting orientation | Front mount |
Mounting thread | 3/4″-14 NPT |
Housing material/finish | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 8 A |
Number of Conductors | 6 |
Approvals | FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |