Product D9S FKSDWE 455-*M-*M
PROFIBUS-DP Splitter
2 Branch
Ident. no.: 777028733- D9S/D-sub connector
- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 1.1 g |
Technical Data
| Application | Data |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | PROFIBUS-DP |
| Special Features | Tray cableExposed runShielded |

