Product GSDFP 40-*M
Powerfast™ Receptacle
Rear Mount
Ident. no.: 777028738- 1 3/8″ female receptacle
- Einschraubgewinde: M20 × 1.5

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps) |
| Connector A | Male, 1 3/8″-16 UN |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | M40 × 1.5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 28 A |
| Protection class (When coupled) | IP67, IP68, IP69K |
| Approvals | RoHS |

