Product RSM RKM 36-xM/S3114
Double-ended Cordset
Straight Male Connector to Straight Female Connector
Ident. no.: 777029351- Straight Female 7/8” minifast Connector
- Straight Male 7/8” minifast Connector

Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of contacts | 3 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 10 A |
Cable jacket | PVC, Yellow |
Number of Conductors | 3 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |