Product RK 4.4T-*-PSG 4M/S90/S101
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777029392- Straight Female M12 eurofast Connector
- Straight Male M8 picofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, M12 × 1, Straight, A-code |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Male, M8 × 1, Straight |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 125 V |
| Current | 2 A |
| Cable jacket | TPU, Black |
| Number of Conductors | 4 |
| Special Features | High Flex/C-track cable |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Recognized |

