Product PSW 3-*-PSW 3
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777029466- Right angle Male M8 picofast Connector
- Right angle Male M8 picofast Connector

General data
| Customs tariff number | 8544429090 |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, M8 - Ø 8 mm (snap), Right angle |
| Number of contacts | 3 |
| Connector B | Male, M8 - Ø 8 mm (snap), Right angle |
| Number of contacts | 3 |
| Voltage | 125 V |
| Current | 4 A |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 3 |
| Approvals | CE, RoHS |

