Product P-PWR-RSM 34-1671-*M
Hazardous Location Cordset
Connection Cordset
Ident. no.: 777029470- Straight Male 7/8″ powerfast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Hazardous Location, Power (>11 Amps) |
| Design | Single-ended |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 3 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 21 A |
| Cable jacket | TPE, Black |
| Number of Conductors | 3 |
| Special Features | Tray cableExposed run |
| Approvals | FM Div.2, CE, RoHS, UL Listed, UL 2238 |

