Product P-PWR-GKDF 32-*M/14.5/NPT
Hazardous Location Power Receptacle
Ident. no.: 777029751General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Power (>11 Amps), Hazardous Location |
| Housing material/finish | Brass |
| Mounting thread | 1/2″-14 NPT |
| Housing material/finish | Brass |

