Product P-PWR-GKDF 42-*M/14.5/NPT
Hazardous Location Power Receptacle
Front Mount
Ident. no.: 777029763- 1 3/8″ powerfast female receptacle
- Mounting thread: 1/2″-14 NPT

General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Power (>11 Amps), Hazardous Location |
Connector A | Female, 1 3/8″-16 UN |
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPT |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 27 A |
Protection class (When coupled) | IP67, IP68, IP69K |
Approvals | CE, RoHS, UL 2237, FM Div.2 |