Product RJ45S RJ45 420-*M/C1195
PROFINET Cordset
Extension Cordset
Ident. no.: 777030079- Straight Male RJ45 Connector
- Straight Male RJ45 Connector
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, RJ45, Straight |
Number of contacts | 8 |
Connector B | Female, RJ45, Straight |
Number of contacts | 8 |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable jacket | TPE, Green |
Number of Conductors | 4 |
Special Features | Tray cableShielded |
Approvals | CE |