Product FS 6-x/14.75/NPT
Actuator and Sensor Receptacle
Front Mount
Ident. no.: 777030081- Male M12 eurofast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M12 × 1, A-code |
Number of contacts | 6 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | 3/4″-14 NPT |
Housing material/finish | Brass, CuZn, Nickel-plated |
Current | 4 A |
Number of Conductors | 6 |
Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |