Product PKW 3M-P7X2-*/S1587
Actuator and Sensor Cable
Connection Cable
Ident. no.: 777030119- M8, Female, Right-angle, 3-pin
- Threaded Connector
- With 2-color LED (PNP, yellow, green)
- Weldlife™, Yellow TPE jacket, 3X24 AWG
- -40 Cold Bend Rating
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved

General data
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M8 × 1, Right angle |
| Number of contacts | 3 |
| Connector body | Plastic, TPU, Translucent |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Signal Indicator | LED, Yellow |
| Current | 4 A |
| Cable diameter | Ø 4.39 mm |
| Cable jacket | TPE, Yellow |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP67 |
| Special Features | LED |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |
Data Sheets
Brochure/Folder/Flyer (BRO)
CAD File
Catalog (CAT)
Part Number Key
Connectivity accessories
|
M8-CORDSETS-MOUNTING-CLIP-(10/BAG)
10 Pack of black mounting clips and M4x8mm mounting screws, used to secure cable to cable connection points. |
200005995 |

