Product PSGS 4M WRJ45IS 4413-*M
Ethernet Cordset
Extension Cordset
Ident. no.: 777030884- Straight Male M8 picofast Connector
- Right angle Male RJ45 Connector
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 29.05 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, M8 × 1, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Male, RJ45, Right angle |
Number of contacts | 8 |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Cable jacket | TPU, Teal |
Number of Conductors | 4 |
Special Features | Halogen free cableShielded |
Approvals | CE |