Product MS 3116M-20-16S-0926-*-20-16P
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: 777031122- Straight Male Mil-Spec Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Mil-Spec bayonet, Straight |
| Number of contacts | 16 |
| Coupling nut | Aluminum Alloy, Chromate, Olive Drab |
| Connector B | Male, Mil-Spec, Straight |
| Number of contacts | 16 |
| Coupling nut | Aluminum, Chromate, Olive Drab |
| Current | 7.5 A |
| Cable jacket | TPU, Yellow |
| Number of Conductors | 20 |
| Special Features | High FlexC-trackSuitable for drag chain use |
| Approvals | CE |

