Product P-RSV RKV 63-1909-xM/S1599
Hazardous Location Cordset
Extension Cordset
Ident. no.: 777031124- Straight Male 7/8″ minifast Connector
- Straight Female 7/8″ minifast Connector

Technical Data
Application | Hazardous Location |
Design | Double-ended |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 6 |
Coupling nut | Stainless Steel, Passivated |
Connector B | Female, 7/8″-16 UN, Straight |
Number of contacts | 6 |
Coupling nut | Stainless Steel, Passivated |
Voltage | 600 V |
Current | 8 A |
Cable jacket | PVC, Blue |
Number of Conductors | 6 |
Special Features | Tray cableExposed run |
Approvals | FM Div.2, CSA Div. 2, CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |