Product TC9S 2-P669-*M-RS 4.5T/CS11203
Double-ended Cordset
Right angle Female Connector to Straight Male Connector
Ident. no.: 777031456- Right angle Female Valve plug form C (9mm) Connector
- Straight Male M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 1.1 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Female, Valve form C (9mm), Right angle |
| Connector B | Male, M12 × 1, Straight |

