Product  TC9S 2-P653-*M-RS 5.3T/S1103

Double-ended Cordset

Right angle Female Connector to Straight Male Connector

Ident. no.: 777031500
    • Right angle Female Valve plug form C (9mm) Connector
    • Straight Male M12 eurofast Connector
#

General data

Customs tariff number 8544429090
Country of origin MX
Weight 1.1 g

Technical Data

Application Signal
Design Double-ended
Connector A Female, Valve form C (9mm), Right angle
Number of contacts 3
Connector B Male, M12 × 1, Straight
Number of contacts 5
Coupling nut Brass, CuZn, Nickel-plated
Voltage 24 V
Current 4 A
Cable jacket PVC, Gray
Number of Conductors 3
Special Features Tray cable
Approvals CE

Select Country

Turck worldwide

to top