Product TC9S 2-A669-*M
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: 777031539- Female Valve plug form C (9mm) Connector
General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 1.1 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, Valve form C (9mm), Right angle |
Number of contacts | 3 |
Voltage | 220 V |
Current | 4 A |
Cable jacket | TPU, Gray |
Number of Conductors | 3 |
Approvals | CE |