Product VB2-RSSWV 455-xM/RSSWV RKSWV 455-xM-xM
Splitter
Ident. no.: 777031764- M12 eurofast
- M12 eurofast

Technical Data
| Application | Data |
| Device type | Splitter |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | PROFIBUS-DP |
| Voltage | 250 V |
| Trunk Current | 4 A |
| Drop/Branch Current | 4 A |
| Cable jacket | PVC |

